- Current Sensing MOSFETs
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
SLC38DUA800A8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
Applicationsauthentication & access tokens, cold wallet tokens, software protection dongles, USB tokens, FIDO security keys
-
Asymmetric CryptographyRSA up to 4096-bit, ECC up to 521-bit
-
CertificationsCC EAL6+ high
-
CPU32-bit Arm® SecurCore® SC300
-
Delivery FormsVQFN28
-
InterfacesGPIOs, I2C, ISO 7816, USB 2.0, ISO 18092 passive mode, ISO 14443 A/B
-
Leading TechnologiesSOLID FLASH™, USB and NFC optimized, Mega Memory
-
NVM800 KByte
-
Product DescriptionUSB-security cryptocontroller with contactless interface
-
RAM24 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
| Recommended | ||
|
OPN
|
SLC38DUA800A8VQFN28XTMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
SG
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
SG
|
Features
- Enhanced 32-bit Arm® SecureCore™ SC300
- 800 KB user SOLID FLASH™ NVM
- 24 KB RAM
- USB 2.0 serial bridge integrated
- NFC optimized
- Crypto engine for RSA, ECC
- Crypto engine for AES, DES
- Random number generator
- Common Criteria EAL 6+ (high)
Benefits
- Single-package offering
- Reduces system bill of materials
- Multi-application hosting capabilities
- Fast and secured application execution
- Market proven delivery form
- Ready for a long product lifetime
- Meets highest security standards
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.